Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
SB-Einfach-Kettenrad - 1“ x 17,02 mm, aus Stahl, für Rollenkette nach DIN 8187 - ISO 606
Bill of material
SB Einfach-Kettenrad 1" x 17,02 mm aus Stahl, für Rollenkette nach DIN 8187 - ISO 606, Z = 21, Bohrung 45 H7 KETTEN FUCHS Product no. 321510021SB45
CNSORDERNO
order number
321510021SB45
Z
Number of Teeth
21 mm
DE
Head circular diameter
181.6 mm
DP
Circle diameter
170.43 mm
DM
Hub outside diameter
110 mm
D1
Bore diameter H7
45 mm
A
Hub length
50 mm
K
Groove width H9
14.0 mm
T2
Groove height
3.8 mm
M
Thread
M12 mm
B1
Tooth width
16.2 mm
C
Radius width
2.5 mm
R3
Tooth radius
26 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices